2191
* Representative image
2191

3/8 in. Flex/AC Straight Squeeze Connector, Uninsulated

Brand:

Raco

Catalog ID:

2191

3/8 in. Flex/AC Straight Squeeze Connector, Uninsulated

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

Product details

General

Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169021910

Dimensions

Dimensions
1 in x 1.13 in x 1.167 in
Height
1.167 in
Length
1 in
Trade Size
3/8 in
Weight
0.063 lb
Width
1.13 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
500
Pallet Quantity
28000