* Representative image

1 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

Brand:

Raco

Catalog ID:

2204

1 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable.

  • All malleable construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection

Product details

General

Conduit Type
  • Flexible Metal Conduit
  • Armored Cable/Metal Clad (AC/MC)
Connector Type
Squeeze
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Malleable Iron
UPC
050169022047

Dimensions

Dimensions
2.844 in x 2.344 in x 2.23 in
Height
2.23 in
Length
2.844 in
Trade Size
1 in
Weight
0.603 lb
Width
2.344 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
25
Pallet Quantity
4500