text.skipToContent text.skipToNavigation

2208

by Raco 

Catalog ID: 2208

2 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable.

  • All malleable construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection

Product Details

General

Conduit Type
  • Flexible Metal Conduit
  • Armored Cable/Metal Clad (AC/MC)
Connector Type Squeeze
Fitting Type Connectors
Insulation Type Uninsulated
Material Malleable Iron
UPC 050169022085

Dimensions

Dimensions 6.797 in x 3.797 in x 4.53 in
Height 4.53 in
Length 6.797 in
Trade Size 2 in
Weight 3.094 lb
Width 3.797 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 5
Pallet Quantity 600 EA

Resources/Downloads

Specifications

Terms and Conditions