text.skipToContent text.skipToNavigation

2222

by Raco 

Catalog ID: 2222

1/2 in. 45 Degree Flex Squeeze Connector, Uninsulated

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

Product Details

General

Conduit Type Flexible Metal Conduit
Connector Type Squeeze
Fitting Type Connectors
Insulation Type Uninsulated
Material Malleable Iron/Diecast Zinc
UPC 050169022221

Dimensions

Height 1.25 in
Length 2.272 in
Trade Size 1/2 in
Weight 0.166 lb
Width 1.375 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Pallet Quantity 12375 EA

Resources/Downloads

Specifications

Terms and Conditions