2232
* Representative image
2232

1/2 in. Rigid/IMC 2-Hole Strap

Brand:

Raco

Catalog ID:

2232

1/2 in. Rigid/IMC 2-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 2-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 6 in.

Product details

General

Conduit Type
Rigid/IMC
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Straps
Material
Steel
UPC
050169022320

Dimensions

Dimensions
2.49 in x 0.507 in x 0.893 in
Height
0.893 in
Length
2.49 in
Trade Size
1/2 in
Weight
0.014 lb
Width
0.507 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
33600