text.skipToContent text.skipToNavigation

2234

By Raco 

Catalog ID: 2234

By Raco
Catalog ID:  2234
1 in. Rigid/IMC 2-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 2-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 6 in.

Product Details

General

Conduit Type Rigid/IMC
Environmental Conditions Wet Location
Fitting Type Straps
Material Steel
UPC 050169022344

Dimensions

Dimensions 3.283 in x 0.76 in x 1.368 in
Height 1.368 in
Length 3.283 in
Trade Size 1 in
Weight 0.031 lb
Width 0.76 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 100
Minimum Pack Quantity 100
Pallet Quantity 14000