text.skipToContent text.skipToNavigation

2283

By Raco 

Catalog ID: 2283

By Raco
Catalog ID:  2283
3/4 in. Flex Screw-In Connector
  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

Product Details

General

Conduit Type Flexible Metal Conduit
Connector Type Screw-In
Fitting Type Connectors
Insulation Type Uninsulated
Material Die Cast Zinc
UPC 050169022832

Dimensions

Dimensions 1.625 in x 1.125 in x 1.125 in
Height 1.125 in
Length 1.625 in
Trade Size 3/4 in
Weight 0.093 lb
Width 1.125 in

Certifications and Compliance