text.skipToContent text.skipToNavigation

2330PC

by Raco 

Catalog ID: 2330PC

2-1/2 in. Conduit Clamp, Parallel Type

  • Three available styles, Parallel, Edge and Right Angle, to meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads
  • Hot dipped galvanized malleable iron construction provides excellent weatherability and corrosion protection
  • Perfect for commercial construction applications
  • Additional sizes available

Product Details

General

Conduit Type Rigid/IMC
Fitting Type Clamps
Material Malleable Iron
UPC 050169986165

Dimensions

Dimensions 5.21 in x 1.79 in x 3.25 in
Height 3.25 in
Length 5.21 in
Trade Size 2-1/2 in
Weight 1.304 lb
Width 1.79 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Pallet Quantity 2000 EA

Resources/Downloads