text.skipToContent text.skipToNavigation

2414

by Raco 

Catalog ID: 2414

3-1/2 in. Rigid/IMC or EMT Service Entrance Head

  • Lightweight aluminum body construction eases installation and provides corrosion resistance
  • Plastic insulator snaps out easily for quick cable insertion
  • Listed for use in wet locations
  • Additional sizes available

Product Details

General

Conduit Type Service Entrance
Connector Type Clamp-Type
Fitting Type Clamps
Material Aluminum
UPC 050169024140

Dimensions

Height 8.625 in
Insulating Hole Diameter
  • 3 Holes 1.313 Dia in
  • 4 Holes 1.125 Dia in
Length 6.75 in
Trade Size 3-1/2 in
Weight 6.434 lb
Width 7.75 in

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL 514B
Nema Rating NEMA 3R

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Pallet Quantity 60 EA

Resources/Downloads