* Representative image
1-Hole Cable Strap Service Entrance 3#3 - 3#2
Request a Quote
Brand:
Raco
Catalog ID:
2442
1-Hole Cable Strap Service Entrance 3#3 - 3#2
All steel construction provides durability of installation
Electro zinc plated for added corrosion protection
Additional sizes available
Product details
Resources and downloads
Product details
General
Accessory Type
Fitting
Conduit Type
Service Entrance
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Straps
Material
Steel
UPC
050169024423
Dimensions
Dimensions
1.859 in x 0.625 in x 0.75 in
Height
0.75 in
Length
1.859 in
Weight
0.028 lb
Width
0.625 in
Conductor Related
Cable Size
3 #4, 3 #3, 3 #2
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
48000
Resources and downloads
Specifications
2442
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions