text.skipToContent text.skipToNavigation

2452

By Raco 

Catalog ID: 2452

By Raco
Catalog ID:  2452
1/2 in. Sealing Washer

Positively seal between fitting and enclosure with RACO sealing washers.

  • 1-piece steel ring with neoprene gasket provides a raintight seal
  • Steel ring is zinc electroplated for added corrosion protection
  • 1-piece design assures proper installation
  • Available in trade sizes 1/2 in. through 2 in.

Product Details

General

Conduit Type Liquidtight
Fitting Type Washers
Material Steel
UPC 050169024522

Dimensions

Dimensions 0.078 in x 1.078 in x 1.078 in
Height 1.078 in
Length 0.078 in
Trade Size 1/2 in
Weight 0.009 lb
Width 1.078 in