2475
* Representative image
2475

1-1/4 in. Service Entrance (3#3) SEU Cable Watertight Connector

Brand:

Raco

Catalog ID:

2485

1-1/4 in. Service Entrance (3#3) SEU Cable Watertight Connector

  • Rugged metallic construction will last the life of the installation
  • Additional sizes available

Product details

General

Accessory Type
Fitting
Conduit Type
Service Entrance
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169024850

Dimensions

Dimensions
2 in x 1.844 in x 1.844 in
Height
1.844 in
Length
2 in
Opening Size
.51 x .85 in
Trade Size
1-1/4 in
Weight
0.508 lb
Width
1.844 in

Certifications And Compliance

Certified Listed
UL Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
3010