HUBBELL
2634
* Representative image
2634

1 in. EMT Set-Screw Connector, Insulated

Brand:

Raco

Catalog ID:

2636

1 in. EMT Set-Screw Connector, Insulated

In dry locations, bond EMT conduity to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Insulated
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2636

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169026366

Dimensions

Dimensions

1.55 in x 1.42 in x 1.51 in

Height

1.51 in

Length

1.55 in

Trade Size

1 in

Weight

0.3 lb

Width

1.42 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

200

Pallet Quantity

Resources and downloads