text.skipToContent text.skipToNavigation

2655

by Raco 

Catalog ID: 2655

1-1/4 in. 90 Degree Rigid/IMC Handy Ell Threaded Coupling

  • Gasket and cover included
  • Additional sizes available

Product Details

General

Conduit Type Rigid/IMC
Fitting Type Couplings
Material Die Cast Zinc
UPC 050169026557

Dimensions

Dimensions 4.57 in x 1.93 in x 2.55 in
Height 2.55 in
Length 4.57 in
Trade Size 1-1/4 in
Weight 0.915 lb
Width 1.93 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 20
Minimum Pack Quantity 20
Pallet Quantity 2200 EA

Resources/Downloads

Specifications

Terms and Conditions