text.skipToContent text.skipToNavigation

2663

by Raco 

Catalog ID: 2663

3/4 in. 90 Degree Rigid/IMC Handy Ell Threaded Connector

  • Gasket and cover included
  • Additional sizes available

Product Details

General

Conduit Type Rigid/IMC
Fitting Type Connectors
Material Die Cast Zinc
UPC 050169026632

Dimensions

Height 1.63 in
Length 2.66 in
Trade Size 3/4 in
Weight 0.226 lb
Width 1.29 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 50
Minimum Pack Quantity 5
Pallet Quantity 2000 EA

Resources/Downloads

Specifications

Terms and Conditions