text.skipToContent text.skipToNavigation

2692

By Raco 

Catalog ID: 2692

By Raco
Catalog ID:  2692
1/2 in. 90 Degree Flex/AC Squeeze Connector, Uninsulated
  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

Product Details

General

Conduit Type Flexible Metal Conduit
Connector Type Squeeze
Fitting Type Connectors
Material 2692
UPC 050169026922

Dimensions

Dimensions 2.12 in x 2.125 in x 1.75 in
Height 1.75 in
Length 2.12 in
Trade