text.skipToContent text.skipToNavigation

2695

By Raco 

Catalog ID: 2695

By Raco
Catalog ID:  2695
1-1/4 in. 90 Degree Flex Squeeze Connector, Uninsulated
  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

Product Details

General

Conduit Type Flexible Metal Conduit
Connector Type Squeeze
Fitting Type Connectors
Material Die Cast Zinc
UPC 050169026953

Dimensions

Dimensions 3.94 in x 2.859 in x 3 in
Height 3 in
Length 3.94 in
Trade Size 1-1/4 in
Weight 0.501 lb
Width 2.859 in

Certifications and Compliance