text.skipToContent text.skipToNavigation

2698

By Raco 

Catalog ID: 2698

By Raco
Catalog ID:  2698
2 in. 90 Degree Flex Squeeze Connector, Uninsulated
  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

Product Details

General

Conduit Type Flexible Metal Conduit
Connector Type Squeeze
Fitting Type Connectors
Material Die Cast Zinc
UPC 050169026984

Dimensions

Dimensions 6.25 in x 4 in x 4 in
Height 4 in
Length 6.25 in
Trade Size 2 in
Weight 1.23 lb
Width 4 in

Certifications and Compliance