2700
* Representative image
2700

1/2 in. REDI-LOC® AC/MC Cable Connector

Brand:

Raco

Catalog ID:

2700AJ

1/2 in. REDI-LOC® AC/MC Cable Connector

  • No tools needed to assemble to end of cable or install into box or enclosure
  • Preassembled anti-short bushing will not fall out during installation
  • Easy installation - push the cable into the fitting, push connector into the box or enclosure
  • Can be removed without tools and is reusable
  • Rugged one piece design
  • Made from steel and nylon (bushing)
  • Zinc electroplated for corrosion protection
  • Tri-linigual (English, Spanish and French installation instructions included in each unit carton)
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product details

General

Conduit Type
Armored Cable/Metal Clad (AC/MC)
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Steel
UPC
050169999998

Dimensions

Dimensions
1.07 in x 0.84 in x 0.84 in
Height
0.84 in
Length
1.07 in
Trade Size
1/2 in
Weight
0.035 lb
Width
0.84 in

Conductor Related

Cable Size
MCI: Steel/AL .475 - .575; MCI-A: AL .430 - .560; MCI-A: Steel .470 - .540; AC: Steel/AL 14-2 to 12-4 (.475 - .575)

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
500
Pallet Quantity
32000