2700
* Representative image
2700
Discontinued

3/4 in. REDI-LOC® AC/MC Cable Connector

Brand:

Raco

Catalog ID:

2701

3/4 in. REDI-LOC® AC/MC Cable Connector.

  • No tools needed to assemble to end of cable or install into box or enclosure
  • Preassembled anti-short bushing will not fall out during installation
  • Easy installation - push the cable into the fitting, push connector into the box or enclosure
  • Can be removed without tools and is reusable
  • Rugged one piece design
  • Made from steel and nylon (bushing)
  • Zinc electroplated for corrosion protection
  • Tri-linigual (English, Spanish and French installation instructions included in each unit carton)
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product details

General

Conduit Type
Armored Cable/Metal Clad (AC/MC)
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Steel
UPC
050169027011

Dimensions

Dimensions
1.07 in x 1.074 in x 7.074 in
Height
7.074 in
Length
1.07 in
Trade Size
3/4 in
Weight
0.053 lb
Width
1.074 in

Conductor Related

Cable Size
MCI: AL .590 - .680; MCI: Steel .565 - .659; AC: Steel/AL 10-3 to 8-3 (.590)

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
16000

Resources and downloads