2802
* Representative image
2802

1-1/4 in. EMT Compression Connector, Uninsulated

Brand:

Raco

Catalog ID:

2805

1-1/4 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Noninsulated
  • Oversized hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

General

Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169028056

Dimensions

Dimensions
1.828 in x 1.781 in x 1.781 in
Height
1.781 in
Length
1.828 in
Trade Size
1-1/4 in
Weight
0.356 lb
Width
1.781 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified

Logistics

Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
3000