HUBBELL
2822
* Representative image
2822

Floor Mount Couplings - Coupling

Brand:

Raco

Catalog ID:

2822

1/2 in. EMT Compression Coupling

Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2822

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169028223

Dimensions

Dimensions

1.703 in x 0.906 in x 0.906 in

Height

0.906 in

Length

1.703 in

Trade Size

1/2 in

Weight

0.106 lb

Width

0.906 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

500

Pallet Quantity

20000

Resources and downloads