HUBBELL
2808
* Representative image
2808

2-1/2 in. EMT Compression Connector, Uninsulated

Brand:

Raco

Catalog ID:

2840

2-1/2 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Noninsulated
  • Oversized hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2840

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169028407

Dimensions

Dimensions

2.703 in x 3.156 in x 3.156 in

Height

3.156 in

Length

2.703 in

Trade Size

2-1/2 in

Weight

1.042 lb

Width

3.156 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

Resources and downloads