2808
* Representative image
2808

3 in. EMT Compression Connector, Uninsulated

Brand:

Raco

Catalog ID:

2842

3 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Noninsulated
  • Oversized hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

General

Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169028421

Dimensions

Dimensions
2.766 in x 3.813 in x 3.813 in
Height
3.813 in
Length
2.766 in
Trade Size
3 in
Weight
1.311 lb
Width
3.813 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified

Logistics

Carton Quantity
12
Minimum Pack Quantity
12
Pallet Quantity
1320