text.skipToContent text.skipToNavigation

2902US

by Raco 

Catalog ID: 2902US

1/2 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.
  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Compression
Fitting Type Connectors
Insulation Type Uninsulated
Material Steel
UPC 050169570302

Dimensions

Height 1.024 in
Length 1.781 in
Trade Size 1/2 in
Weight 0.08 lb
Width 1.024 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 250
Pallet Quantity 32000 EA

Resources/Downloads