text.skipToContent text.skipToNavigation

2903-8

by Raco 

Catalog ID: 2903-8

3/4 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.
  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Compression
Fitting Type Connectors
Insulation Type Uninsulated
Material Steel
UPC 050169290385

Dimensions

Height 1.283 in
Length 1.906 in
Trade Size 3/4 in
Weight 0.185 lb
Width 1.283 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 20
Minimum Pack Quantity 20
Pallet Quantity 9600 EA

Resources/Downloads

Specifications

Terms and Conditions