2902
* Representative image
2902

3/4 in. EMT Compression Connector, Uninsulated

Brand:

Raco

Catalog ID:

2903US

3/4 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

General

Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel
UPC
050169570319

Dimensions

Dimensions
1 in x 1.375 in x 1.375 in
Height
1.375 in
Length
1 in
Trade Size
3/4 in
Weight
0.12 lb
Width
1.375 in

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
125
Minimum Pack Quantity
25
Pallet Quantity
10000