text.skipToContent text.skipToNavigation

2904RT

by Raco 

Catalog ID: 2904RT

1 in. EMT Raintight Compression Connector, Uninsulated

In wet locations, bond EMT conduit to a box or enclosure use RACO® Raintight compression connectors. Offered in two styles, insulated or noninsulated. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.).
  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Marked with "Wet Location" for easy inspection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • Installed knockout seal

Product Details

General

Conduit Type EMT
Connector Type Compression
Environmental Conditions Wet Location
Fitting Type Connectors
Insulation Type Uninsulated
Material Steel
UPC 050169290491

Dimensions

Height 1.645 in
Length 1.803 in
Trade Size 1 in
Weight 0.216 lb
Width 1.56 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 75
Minimum Pack Quantity 15
Pallet Quantity 6000 EA

Resources/Downloads