2902
* Representative image
2902

1-1/4 in. EMT Compression Connector, Uninsulated

Brand:

Raco

Catalog ID:

2905US

1-1/4 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

General

Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel
UPC
050169570333

Dimensions

Dimensions
1.5 in x 2.063 in x 2.063 in
Height
2.063 in
Length
1.5 in
Trade Size
1-1/4 in
Weight
0.3 lb
Width
2.063 in

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
25
Minimum Pack Quantity
5
Pallet Quantity
2000