text.skipToContent text.skipToNavigation

2906US

by Raco 

Catalog ID: 2906US

1-1/2 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.
  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Compression
Fitting Type Connectors
Insulation Type Uninsulated
Material Steel
UPC 050169570340

Dimensions

Height 3.05 in
Length 2.78 in
Trade Size 1-1/2 in
Weight 0.46 lb
Width 1.575 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 25
Minimum Pack Quantity 5
Pallet Quantity 2000 EA

Resources/Downloads