text.skipToContent text.skipToNavigation

2914US

by Raco 

Catalog ID: 2914US

1 in. EMT Compression Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Compression
Fitting Type Connectors
Insulation Type Insulated
Material Steel
UPC 050169570388

Dimensions

Height 1.625 in
Length 1.25 in
Trade Size 1 in
Weight 0.19 lb
Width 1.25 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 100
Minimum Pack Quantity 20
Pallet Quantity 8000 EA

Resources/Downloads