2922
2922

1/2 in. EMT Compression Coupling

Brand:

Raco

Catalog ID:

2922-8

1/2 in. EMT Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

General

Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Steel
UPC
050169292280

Dimensions

Dimensions
2 in x 1.16 in x 1.16 in
Height
1.16 in
Length
2 in
Trade Size
1/2 in
Weight
0.144 lb
Width
1.16 in

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
12000