text.skipToContent text.skipToNavigation

2922US - Discontinued No Sub

by Raco 

Catalog ID: 2922US

DISCONTINUED - 1/2 in. EMT Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.
  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Compression
Fitting Type Couplings
Material Steel
UPC 050169570425

Dimensions

Height 1.031 in
Length 1.313 in
Trade Size 1/2 in
Weight 0.08 lb
Width 1.031 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 250
Pallet Quantity 32000 EA

Resources/Downloads