2922
* Representative image
2922

3/4 in. EMT Compression Coupling

Brand:

Raco

Catalog ID:

2923US

3/4 in. EMT Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

General

Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Steel
UPC
050169570432

Dimensions

Dimensions
1.375 in x 1.25 in x 1.25 in
Height
1.25 in
Length
1.375 in
Trade Size
3/4 in
Weight
0.13 lb
Width
1.25 in

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
125
Minimum Pack Quantity
25
Pallet Quantity
16000