text.skipToContent text.skipToNavigation

2923US

by Raco 

Catalog ID: 2923US

3/4 in. EMT Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.
  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Compression
Fitting Type Couplings
Material Steel
UPC 050169570432

Dimensions

Height 1.25 in
Length 1.375 in
Trade Size 3/4 in
Weight 0.13 lb
Width 1.25 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 125
Minimum Pack Quantity 25
Pallet Quantity 16000 EA

Resources/Downloads