text.skipToContent text.skipToNavigation

2925RT

by Raco 

Catalog ID: 2925RT

1-1/4 in. EMT Raintight Compression Coupling

In wet locations, couple two ends of conduit with RACO® compression couplings. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.) For easy inspection, "Wet Location" is marked on all fittings.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Marked with "Wet Location" for easy inspection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Compression
Environmental Conditions Wet Location
Fitting Type Couplings
Material Steel
UPC 050169292594

Dimensions

Height 2.04 in
Length 2.955 in
Trade Size 1-1/4 in
Weight 0.454 lb
Width 1.91 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 20
Minimum Pack Quantity 20
Pallet Quantity 4400 EA

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions