text.skipToContent text.skipToNavigation

2926US

by Raco 

Catalog ID: 2926US

1-1/2 in. EMT Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Compression
Fitting Type Couplings
Material Steel
UPC 050169570463

Dimensions

Height 2.438 in
Length 3.125 in
Trade Size 1-1/2 in
Weight 0.46 lb
Width 2.438 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 25
Minimum Pack Quantity 5
Pallet Quantity 2000 EA

Resources/Downloads