2928
* Representative image
2928

2-1/2 in. EMT Compression Coupling

Brand:

Raco

Catalog ID:

2950US

2-1/2 in. EMT Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

General

Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Steel
UPC
050169570524

Dimensions

Dimensions
5.5 in x 4.125 in x 4.125 in
Height
4.125 in
Length
5.5 in
Trade Size
2-1/2 in
Weight
3.6 lb
Width
4.125 in

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
540