text.skipToContent text.skipToNavigation

2954

by Raco 

Catalog ID: 2954

3-1/2 EMT in. Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Compression
Fitting Type Couplings
Material Steel
UPC 050169029541

Dimensions

Height 4.567 in
Length 5.315 in
Trade Size 3-1/2 in
Weight 3.105 lb
Width 4.567 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Pallet Quantity 448 EA

Resources/Downloads

Specifications

Terms and Conditions