2912
* Representative image
2912

3 in. EMT Compression Connector, Insulated

OR

Brand:

Raco

Catalog ID:

2962

3 in. EMT Compression Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

General

Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel
UPC
050169029626

Dimensions

Dimensions
4.375 in x 4 in x 4 in
Height
4 in
Length
4.375 in
Trade Size
3 in
Weight
2.2 lb
Width
4 in

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
648