text.skipToContent text.skipToNavigation

2964US

by Raco 

Catalog ID: 2964US

3-1/2 in. EMT Compression Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.
  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Compression
Fitting Type Connectors
Insulation Type Insulated
Material Steel
UPC 050169570586

Dimensions

Height 5.313 in
Length 4.375 in
Trade Size 3-1/2 in
Weight 3.9 lb
Width 5.313 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Pallet Quantity 294

Resources/Downloads