text.skipToContent text.skipToNavigation

3004

by Raco 

Catalog ID: 3004

1 in. Rigid/IMC Set-Screw Connector, Uninsulated

In dry locations, bond unthreaded rigid/IMC conduit to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Suitable for concrete-tight applications when taped.
  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Connector Type Set-Screw
Fitting Type Connectors
Insulation Type Uninsulated
Material Steel
UPC 050169030042

Dimensions

Height 1.875 in
Length 1.5 in
Trade Size 1 in
Weight 0.342 lb
Width 1.78 in

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Pallet Quantity 4800 EA

Resources/Downloads

Specifications

Terms and Conditions