text.skipToContent text.skipToNavigation

3026

By Raco 

Catalog ID: 3026

By Raco
Catalog ID:  3026
1-1/2 in. Rigid/IMC Set-Screw Coupling

In dry locations, couple two ends of unthreaded rigid/IMC conduit with RACO® set-screw couplings. Suitable for concrete-tight applications when taped.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Connector Type Set-Screw
Fitting Type Couplings
Material Steel
UPC 050169030264

Dimensions

Dimensions 2.625 in x 2.25 in x 2.5 in
Height 2.5 in
Length 2.625 in
Trade Size 1-1/2 in
Weight 1.09 lb
Width 2.25 in

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 5
Minimum Pack Quantity 5
Pallet Quantity