3/8 in. 90 Degree Flex Double Bite Saddle Connector
Request a Quote
Brand:
Raco
Catalog ID:
3201DB
3/8 in. 90 Degree Flex Double Bite Saddle Connector
Malleable iron and steel construction for added strength
Available in 3/8 in. to 1 in. trade sizes
Dual saddle clamp ensures proper conduit and cable connection for raceway
Zinc plated for corrosion resistant installation
Tri-head screw/clamp design - connectors can be installed by using a slotted, Phillips or Robertson head screwdriver
Insulated throats on all DOUBLE BITE connectors provide maximum wire protection
Additional sizes available
Product details
Resources and downloads
Product details
General
Conduit Type
Flexible Metal Conduit
Connector Type
Saddle
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel/Malleable Iron
UPC
050169632017
Dimensions
Dimensions
2.063 in x 1.75 in x 1 in
Height
1 in
Length
2.063 in
Trade Size
3/8 in
Weight
0.182 lb
Width
1.75 in
Certifications And Compliance
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Nema Rating
NEMA FB-1
Logistics
Carton Quantity
50
Pallet Quantity
22000
Resources and downloads
Specifications
3201DB
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Literature
Raco_Metal_Clad_Double_Bite_Selection_B74
Sell Sheets
Double Bite Saddle Connectors
Certifications
UL COC - E195966-1
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions