text.skipToContent text.skipToNavigation

3202-8

by Raco 

Catalog ID: 3202-8

1/2 in. 90 Degree Flex/AC Squeeze Connector, Insulated

  • Rugged metallic construction ensures mechanical protection for the raceway
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product Details

General

Conduit Type Flexible Metal Conduit
Connector Type Squeeze
Fitting Type Connectors
Insulation Type Insulated
Material Malleable Iron
UPC 050169320280

Dimensions

Height 1.54 in
Length 2.234 in
Trade Size 1/2 in
Weight 0.195 lb
Width 1.797 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Pallet Quantity 7600 EA

Resources/Downloads

Specifications

Terms and Conditions