text.skipToContent text.skipToNavigation

3202DB

by Raco 

Catalog ID: 3202DB

1/2 in. 90 Degree Flex Double Bite Saddle Connector

  • Malleable iron and steel construction for added strength
  • Available in 3/8 in. to 1 in. trade sizes
  • Dual saddle clamp ensures proper conduit and cable connection for raceway
  • Zinc plated for corrosion resistant installation
  • Tri-head screw/clamp design - connectors can be installed by using a slotted, Phillips or Robertson head screwdriver
  • Insulated throats on all DOUBLE BITE connectors provide maximum wire protection
  • Additional sizes available

Product Details

General

Conduit Type Flexible Metal Conduit
Connector Type Saddle
Fitting Type Connectors
Insulation Type Insulated
Material Steel/Malleable Iron
UPC 050169632024

Dimensions

Dimensions 2.25 in x 2.125 in x 1.25 in
Height 1.25 in
Length 2.25 in
Trade Size 1/2 in
Weight 0.25 lb
Width 2.125 in

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL 514B
Nema Rating NEMA FB-1

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Pallet Quantity 12375

Resources/Downloads