text.skipToContent text.skipToNavigation

3203-8

by Raco 

Catalog ID: 3203-8

3/4 in. 90 Degree Flex/AC Squeeze Connector, Insulated

  • Rugged metallic construction ensures mechanical protection for the raceway
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product Details

General

Conduit Type Flexible Metal Conduit
Connector Type Squeeze
Fitting Type Connectors
Insulation Type Insulated
Material Malleable Iron
UPC 050169320389

Dimensions

Height 1.7 in
Length 2.5 in
Trade Size 3/4 in
Weight 0.275 lb
Width 1.969 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 20
Minimum Pack Quantity 20
Pallet Quantity 5760 EA

Resources/Downloads

Specifications

Terms and Conditions