3793-1
* Representative image
3793-1

3/4 in. Hubs - Form 3 90 Degree Liquidtight Strain Relief Cord Connector, Cable Range .600 - .650

Brand:

Raco

Catalog ID:

3793-4

3/4 in. Hubs - Form 3 90 Degree Liquidtight Strain Relief Cord Connector, Cable Range .600 - .650

  • All steel/malleable construction provides mechanical strength
  • Unique Neoprene grommet design - grommet is forced up and around the cord when the nut is tightened for a positive liquidtight seal
  • Washers have size range imprinted for indentification - eliminates misidentifying inventory
  • Use RACO locknuts and sealing washers to complete a liquidtight installation on a sheet metal box or panel
  • All metallic components are zinc electroplated for corrosion protection
  • 1/2 in. to 3/4 in. Malleable Iron bodies
  • 1/2 in. to 3/4 in. Steel nuts
  • Additional sizes available

Product details

General

Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Malleable Iron
UPC
050169379349

Dimensions

Dimensions
2.375 in x 1.204 in x 2.227 in
Form Size
3 in
Height
2.227 in
Length
2.375 in
Trade Size
3/4 in
Weight
0.381 lb
Width
1.204 in

Conductor Related

Cable Range
.600 - .650 in

Certifications And Compliance

Certified Listed
cULus Listed
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
4800