4804-0
* Representative image
4804-0

3/4 in. Hubs Form 2 Liquidtight Strain Relief Connector, Cable Range .250 - .375

Brand:

Raco

Catalog ID:

4803-3

3/4 in. Hubs Form 2 Liquidtight Strain Relief Connector, Cable Range .250 - .375

  • Aluminum construction provides a corrosion resistant installation
  • Innovative GOTHCA® ring incorporates a split hinge design to prevent friction and to provide strain relief
  • Neoprene grommet
  • Knurled compression nut allows the fittings to be hand tightened to UL requirements
  • GOTCHA® color-coded ring provides fast identification of cord size
  • Additional colors and sizes available

Product details

General

Color Code
White
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Aluminum
UPC
050169480335

Dimensions

Dimensions
2.05 in x 1.13 in x 1.13 in
Form Size
2 in
Height
1.13 in
Length
2.05 in
Trade Size
3/4 in
Weight
0.117 lb
Width
1.13 in

Conductor Related

Cable Range
0.250 - 0.375 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7600