4804-0
* Representative image
4804-0

3/4 in. Hubs Form 3 Liquidtight Strain Relief Connector, Cable Range .750 - .875

Brand:

Raco

Catalog ID:

4803-9

3/4 in. Hubs Form 3 Liquidtight Strain Relief Connector, Cable Range .750 - .875

  • Aluminum construction provides a corrosion resistant installation
  • Innovative GOTHCA® ring incorporates a split hinge design to prevent friction and to provide strain relief
  • Neoprene grommet
  • Knurled compression nut allows the fittings to be hand tightened to UL requirements
  • GOTCHA® color-coded ring provides fast identification of cord size
  • Additional colors and sizes available

Product details

General

Color
Purple
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Aluminum
UPC
050169480397

Dimensions

Dimensions
2.05 in x 1.38 in x 1.38 in
Form Size
3 in
Height
1.38 in
Length
2.05 in
Trade Size
3/4 in
Weight
0.15 lb
Width
1.38 in

Conductor Related

Cable Range
.750 - .875 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
15
Minimum Pack Quantity
15
Pallet Quantity
4560